??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM AD-XA-001-M18/M30-4
HELP_VARIABLE
Company
Balluff
Description
Mechanical Accessories
Bill of material
BALLUFF BAM AD-XA-001-M18/M30-4
VERF
Availability
Available
BC
Order code
BAM018E
TC
Product identifier
BAM AD-XA-001-M18/M30-4
PX
Product view
48985_01
ICON
TECH
Tech. Details
Tech. Detail
MOUNTING
Mounting
ZDM
Diameter of cylinder
A
- mm
W
Weight
0.064 Kg
TRAFFIC
Customs number
73181699
DESCRIPT
Description
Use = for capacitive sensors BCS, Dimension = 41 × 15 mm, Mounting part = Nut M30x1.5
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.